Platinous: EPU-2H
Photo of EPU-2H

8 cu. ft. (19.7x23.6x29.5 in.)
-35 to 180°C
Cooling rate is 5°C/m.
Air-cooled

Platinous: EPU-3H
Photo of EPU-3H

14 cu. ft. (23.6x31.5x33.5 in.)
-35 to 180°C
Cooling rate is 3°C/m.
Air-cooled

Platinous: EPU-4H
Photo of EPU-4H

32 cu. ft. (39.4x35.5x39.4 in.)
-35 to 180°C
Cooling rate is 1.4°C/m.
Air-cooled